IsFreelance

Find products

I/O MTUs - S700 I/O

The S700 I/O family is a highly flexible and modular process I/O system that communicates with parent controllers and PLCs over industry-standard Fieldbus technology, permitting a virtually infinite number of installation and communication arrangements for any application. Module Termination Units (MTUs) host S700 I/O modules and are keyed to ensure the correct module is used. Many Module Termination Units (MTUs) options are available for various S700 I/O modules to meet your project requirements.

To download a PDF OUTLINE of all modules in this section, or to COMPARE several items, use the options in the upper‑right corner of the page.

Name
Signal specification
Mechanics
Design
Common mode voltage input
PROFIBUS
S700
Screw type terminals
24 VDC
PROFIBUS
S700
Spring type terminals
24 VDC
I/O terminal unit
S700
Screw type terminals, 1/2 wire.
24 VDC
I/O terminal unit
S700
Spring type terminals, 1/2 wire.
24 VDC
I/O terminal unit
S700
Screw type terminals
230 VAC
I/O terminal unit
S700
Spring type terminals
230 VAC