The S700 I/O family can be used as direct I/O for AC 700F and AC 900F Freelance controllers or as PROFIBUS remote I/O with AC 700F, AC 900F, or other PROFIBUS Masters.
S700 I/O has a small footprint - the modules are featured with a high packing density, and several modules are available with inputs and outputs mixed in one module. These modules cover a wide variety of applications and give maximum flexibility. The S700 I/O is compliant with cULus and certified for installation in hazardous locations according to UL Class I, Division 2 (Groups A, B, C, and D).
The digital/analog I/O module DA 701F has 30 channels. The technical data correspond to the input and output values. The inputs and outputs are electrically isolated from the other electronic circuitry of the module. There is no potential separation between the channels.
Features and benefits
- 16 digital inputs, 24 V DC.
- 8 configurable digital inputs/outputs 24 V DC, 0.5 A max.
- 4 analog inputs, voltage, current, and RTD, resolution 12 bits plus sign.
- 2 analog outputs, voltage, and current, resolution 12 bits plus sign.
- as direct I/O and PROFIBUS I/O