Is800xA

I/O Systems - S700 I/ODX 722F

The S700 I/O family can be used as direct I/O for AC 700F and AC 900F Freelance controllers or as PROFIBUS remote I/O with AC 700F, AC 900F, or other PROFIBUS Masters.

S700 I/O has a small footprint - the modules are featured with a high packing density, and several modules are available with inputs and outputs mixed in one module. These modules cover a wide variety of applications and give maximum flexibility. The S700 I/O is compliant with cULus and certified for installation in hazardous locations according to UL Class I, Division 2 (Groups A, B, C, and D).

The digital input/output module DX 722F has 16 channels. This module can be used as direct I/O on AC 900F and AC 700F and in addition also as Profibus slave I/O.

Features and benefits

  • 8 digital inputs 24 V DC in one group (1.0...1.7)
  • 8 relay outputs (2.0…2.7), with one switch-over contact each
  • as direct I/O and PROFIBUS I/O