IsFreelance

I/O Systems - S700 I/OAX 722F

The S700 I/O family can be used as direct I/O for AC 700F and AC 900F Freelance controllers or as PROFIBUS remote I/O with AC 700F, AC 900F, or other PROFIBUS Masters.

S700 I/O has a small footprint - the modules are featured with a high packing density, and several modules are available with inputs and outputs mixed in one module. These modules cover a wide variety of applications and give maximum flexibility. The S700 I/O is compliant with cULus and certified for installation in hazardous locations according to UL Class I, Division 2 (Groups A, B, C, and D).

The AX 722F module offers even more flexibility, as it combines analog input and output channels in one module with 16 channels. Eight of these channels can be individually configured as inputs, which can again sense voltage, current, or temperatures.

Furthermore, four channels can be configured as analog voltage outputs (-10 V to +10 V) or analog current outputs (0 … 20 mA or 4 … 20 mA) and the remaining four channels can provide voltage signals in the range from -10 V to +10 V.

Features and benefits

  • 16 channels
  • Four channels can be configured as analog voltage outputs
  • Combines analog input and output
  • as direct I/O and PROFIBUS I/O