The S700 I/O family can be used as direct I/O for AC 700F and AC 900F Freelance controllers or as PROFIBUS remote I/O with AC 700F, AC 900F, or other PROFIBUS Masters.
S700 I/O has a small footprint - the modules are featured with a high packing density, and several modules are available with inputs and outputs mixed in one module. These modules cover a wide variety of applications and give maximum flexibility. The S700 I/O is compliant with cULus and certified for installation in hazardous locations according to UL Class I, Division 2 (Groups A, B, C, and D).
The digital input/output module DC 723F comes with 24 channels.
This I/O module can only be used as PROFIBUS remote I/O.Features and benefits
- One 24 V DC 0.5 A sensor power supply with short-circuit and overload protection.
- 24 digital Inputs/Outputs 24 V DC in three groups (2.0…4.7), each of which can be used:
- As an input.
- As a transistor output with short-circuit and overload protection with 0.5 A rated current.
- As a re-readable output (combined input/output) and can be addressed accordingly.