IsFreelance

I/O Systems - S700 I/OAI 731F

The S700 I/O family can be used as direct I/O for AC 700F and AC 900F Freelance controllers or as PROFIBUS remote I/O with AC 700F, AC 900F, or other PROFIBUS Masters.

S700 I/O has a small footprint - the modules are featured with a high packing density, and several modules are available with inputs and outputs mixed in one module. These modules cover a wide variety of applications and give maximum flexibility. The S700 I/O is compliant with cULus and certified for installation in hazardous locations according to UL Class I, Division 2 (Groups A, B, C, and D).

The analog input module AI 731F comes with 8 input channels.

Features and benefits

  • 8 configurable analog inputs in two groups (1.0...2.7 and 2.0…2.7 as well as 3.0...3.7 and 4.0…4.7)