Data sheet

I/O MTUs - S700 I/O

Freelance hardware selector

The S700 I/O family is a highly flexible and modular process I/O system that communicates with parent controllers and PLCs over industry-standard Fieldbus technology, permitting a virtually infinite number of installation and communication arrangements for any application. Module Termination Units (MTUs) host S700 I/O modules and are keyed to ensure the correct module is used. Many Module Termination Units (MTUs) options are available for various S700 I/O modules to meet your project requirements.

Specific feature ¹ TU 709F TU 710F TU 715F TU 716F
General info
Article number 3BDH000397R0001 3BDH000398R0001 3BDH000378R0001 3BDH000382R0001
Signal specification PROFIBUS I/O terminal unit
Mechanics S700
Design Screw type terminals Spring type terminals Screw type terminals, 1/2 wire. Spring type terminals, 1/2 wire.
Dimensions
Width 68 mm
Depth 30 mm
Height 135 mm
Weight 0.19 kg 0.17 kg
Environment and certification
RoHS compliance Directive 2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com
Specific feature ¹ TU 731F TU 732F
General info
Article number 3BDH000380R0001 3BDH000381R0001
Signal specification I/O terminal unit
Mechanics S700
Design Screw type terminals Spring type terminals
Dimensions
Width 68 mm
Depth 30 mm
Height 135 mm
Weight 0.19 kg 0.17 kg
Environment and certification
RoHS compliance Directive 2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com
IsFreelance

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2024 ABB All rights reserved