Data sheet

Controllers - Freelance Controllers

Freelance hardware selector

The Freelance products are a family of rail-mounted modules, consisting of CPUs, communication modules, power supply modules, and various accessories. There are four CPU modules to choose from, ranging from single units with medium processing power and memory to fully redundant units with high processing power.

A CPU module is the central part of the Freelance controller. It provides a high-performance processor for multitasking and executing fast loop cycle times. It comes with three onboard 100 Mbit/s Ethernet network connections and two serial interfaces. A third serial interface is reserved for diagnosis purposes and radio clock connection.

Coupler bus slots and an I/O bus interface enables adding further modules left and right to the CPU modules. An optional front panel display shows the status and diagnostic information directly at the module. Operating modes can be modified by switches on the front panel.

Software version 2016 or higher is mandatory. White housing. Display Unit TD 951F and Battery TA 951F are not included.

Specific feature ¹ PM 783F PM 901F PM 902F PM 904F
General info
Article number 3BDH000364R0005 3BDH001001R0001 3BDH001000R0001 3BDH001002R0001
Life cycle status Active
Redundancy No Yes
Clock Frequency 96 MHz 400 MHz 800 MHz
Performance, 1000 boolean operations 0.71 ms 0.12 ms
Memory 10 MB 11 MB 24 MB 48 MB
RAM available for application 2 MB 3 MB 8 MB 16 MB
Dimensions
Width 67.5 mm 227 mm 285 mm
Height 76 mm 152 mm
Depth 54 mm 95 mm
Weight (including base) 0.4 kg 1.07 kg 1.1 kg
Environment and certification
RoHS compliance Directive 2011/65/EU, (EU) 2015/863
WEEE compliance Directive 2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com

Accessories

Specific feature ¹ TA 724F TA 924F TA 951F TA521
General info
Article number 3BDH000367R0001 3BDH001031R0001 3BDH001030R0001 1SAP180300R0001
Life cycle status Active
Dimensions
Width 28 mm 17 mm 100 mm
Height 135 mm 152 mm 17 mm 170 mm
Depth 62 mm 85 mm 40 mm 15 mm
Weight 0.12 kg 0.15 kg
Weight (including base) 0.02 kg 0.009 kg
Environment and certification
RoHS compliance Directive 2011/65/EU, (EU) 2015/863
WEEE compliance Directive 2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com
Specific feature ¹ TA525 TA526 TD 951F TK 501
General info
Article number 1SAP180700R0001 1SAP180800R0001 3BDH001020R0001 1SAP180200R0001
Life cycle status Active
Dimensions
Width 10 mm 150 mm 58 mm
Height 17 mm 250 mm 110 mm
Depth 1 mm 20 mm 22 mm 5 m
Weight (including base) 0.003 kg 0.074 kg 0.09 kg 0.45 kg
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU Directive 2011/65/EU (EN 50581:2012) Directive 2011/65/EU, (EU) 2015/863 No
WEEE compliance DIRECTIVE/2012/19/EU Directive 2012/19/EU N/A
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com
Specific feature ¹ TK 890F TK 891F
General info
Article number 3BDM000202R1 3BDM000201R1
Life cycle status Active
Dimensions
Depth 10 m 5 m
Environment and certification
RoHS compliance No Yes
WEEE compliance N/A Product Not In Wee Scope
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2026 ABB All rights reserved