The AC 700F controller PM 783F includes a Profibus DP Master communications module that makes it possible to access a wide range of field devices and third-party systems.
The AC 700F controller PM 783F includes a Profibus DP Master communications module that makes it possible to access a wide range of field devices and third-party systems.
Specific feature ¹ | CI 773F |
---|---|
General info | |
Article number | 3BDH000395R0001 |
Communication protocol | Communication Interface, PROFIBUS DP Master |
Life cycle status | Active |
Transmission speed | 9.6 kBit/s to 12 MBit/s |
Line redundancy | No |
Hot Swap | Yes |
Dimensions | |
Width | 28 mm |
Height | 135 mm |
Depth | 75 mm |
Weight | 96 g |
Environment and certification | |
RoHS compliance | Directive 2011/65/EU, (EU) 2015/863 |
WEEE compliance | Directive 2012/19/EU |
We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.
We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.
Copyright© 2024 ABB All rights reserved