Data sheet

I/O Systems - S700 I/O

Freelance hardware selector

The S700 I/O family is a highly flexible and modular process I/O system that communicates with parent controllers and PLCs over industry-standard Fieldbus technology, permitting a virtually infinite number of installation and communication arrangements for any application.

 

By permitting installation in the field, close to sensors and actuators, S700 I/O reduces the installation cost by reducing
the cost of cabling. 

For updated information regarding Freelance please visit our Freelance Hardware Selector. Here you can compare different communication modules, Freelance controllers, S700 I/O, S800 I/O, and S900 I/O, module termination units, network equipment, panels, power supplies & voters. Print your PDF files or save an outline of all modules in the product area.

Below is an outline of the range of different S700 I/O modules available.

Specific feature ¹ AI 723F AI 731F AO 723F AX 722F
General info
Article number 3BDH000376R0005 3BDH000385R0005 3BDH000384R0005 3BDH000377R0005
Type Analog Input Analog Output Analog Input/Output
Life cycle status Active
Number of channels 16 8 16
Signal type Analog Input Analog Output Analog Input/Output
HART No
SOE No
Redundancy No
Mechanics S700
Dimensions
Width 67.5 mm
Depth 76 mm
Height 54 mm
Weight 300 g 130 g 300 g
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU Directive 2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com
Specific feature ¹ DA 701F DC 723F DC 732F DI 724F
General info
Article number 3BDH000371R0005 3BDH000373R0005 3BDH000375R0005 3BDH000374R0005
Type Digital/Analog Input/Output Digital Input/Output Digital Input
Life cycle status Active
Number of channels 30 24 32
Signal type Digital/Analog Input/Output Digital Input/Output (only PROFIBUS) Digital Input/Output Digital Input
HART No
SOE No
Redundancy No
Mechanics S700
Dimensions
Width 67.5 mm
Depth 76 mm
Height 54 mm
Weight 125 g 105 g
Environment and certification
RoHS compliance Directive 2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com
Specific feature ¹ DX 722F DX 731F
General info
Article number 3BDH000383R0005 3BDH000387R0005
Type Digital Input/Output
Life cycle status Active
Number of channels 16 12
Signal type Digital Input / Output Digital Input/Output
HART No
SOE No
Redundancy No
Mechanics S700
Dimensions
Width 67.5 mm
Depth 76 mm
Height 54 mm
Weight 300 g
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com

Accessories

Specific feature ¹ TA523 TA525 TA526
General info
Article number 1SAP180500R0001 1SAP180700R0001 1SAP180800R0001
Mechanics S700
Life cycle status Active
Redundancy N/A
Dimensions
Width 67.5 mm 10 mm 150 mm
Depth 13 mm 1 mm 20 mm
Height 82 mm 17 mm 250 mm
Weight 0.157 kg
Weight (including base) 0.003 kg 0.074 kg
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU Directive 2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com
IsFreelance

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2024 ABB All rights reserved