Data sheet

Communications - AC 900F Communication interfaces

Freelance hardware selector

The AC 900F controller family includes a selection of communications modules that make it possible to access a wide range of field devices and third-party systems. It has slots for assembling Communication Interface Module. The interfaces include:

• Ethernet-based interfaces/protocols
• Serial communications
• Interfaces to ABB equipment
• Communication interfaces to heritage systems

Specific feature ¹ CI 773F CI 910F CI 930F CI 940F
General info
Article number 3BDH000395R0001 3BDH001005R0001 3BDH001010R0002 3BDH001015R0001
Communication protocol Communication Interface, PROFIBUS DP Master Three CAN Bus channels. ABB CAN Bus protocol.
D-Sub terminals (9-pole).
Software version 2016 or higher is mandatory.
White housing. Requires one coupler bus slot on the CPU module.
Communication Interface, PROFIBUS DP Master PROFINET / FF-HSE Communication Module
Life cycle status Active
Transmission speed 9.6 kBit/s to 12 MBit/s max. 1 MBit/s 9.6 kBit/s to 12 MBit/s 10/100 Mbit/s (full and half duplex), Auto-Negotiation and Auto MDI-X
Line redundancy No Yes
Hot Swap Yes
Dimensions
Width 28 mm
Height 135 mm 152 mm
Depth 75 mm 85 mm 75 mm
Weight 96 g 178 g 115 g 145 g
Environment and certification
RoHS compliance Directive 2011/65/EU, (EU) 2015/863
WEEE compliance Directive 2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2026 ABB All rights reserved