Data sheet

Communications - S700 I/O Communication interfaces

Freelance hardware selector

The S700 I/O family is a highly flexible and modular process I/O system that communicates with parent controllers and PLCs over industry standard Fieldbus technology, permitting a virtually infinite number of installation and communication arrangements for any application:

• Small to large
• Step-by-step expansion
• Easy mounting on a DIN-rail

Thanks to its broad connectivity it fits a wide range of process controllers and PLCs from ABB and others. By permitting
installation in the field, close to sensors and actuators, S700 I/O reduces the installation cost by reducing the cost of cabling.

For updated information regarding Freelance please visit our Freelance Hardware Selector. In the HW-selector, you
can compare different Freelance communication modules, Freelance controllers, S700 I/O modules, S800 I/O, S900 I/O modules, networks equipment, panels, power supplies & voters, and also print your PDF files or save an outline of all modules in the product area.

Below is an outline of the range of different S700 I/O communication interfaces available.

Specific feature ¹ CI 741F
General info
Article number 3BDH000396R0005
Communication protocol PROFIBUS Interface + 8 DI, 8 DO, 4 AI, 2 AO
Life cycle status Active
Line redundancy No
Hot Swap No
Dimensions
Width 67.5 mm
Height 76 mm
Depth 62 mm
Weight 158 g
Environment and certification
RoHS compliance RoHS Directive 2015/863
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: freelancehardwareselector.automation.abb.com

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2026 ABB All rights reserved